IESNA:LM-63-2002
[TEST]P1434594
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB8D-740-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 900mA 8xLight Square PACKAGE 70CRI 4000K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (208) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 4.87A 584.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]84913.4
TILT=NONE
208 -1 1 38 22 1 1 1.5000 1.5000 0.0000
1.000 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
12465.6 12484.5 12276.4 11727.8 11387.4 11387.4 11708.9 12049.4 12579.1 13184.4 14451.7 16135.2 17648.5 18953.7 20202.2 21469.5 22642.3 23815.1 
25025.7 25839.1 26160.7 26103.9 25801.3 24760.9 23815.1 23209.8 22699.1 21545.2 19256.4 13789.7 6753.0 2875.2 2005.1 1532.2 1153.9 
775.6 397.2 0.0 
12465.6 12484.5 12238.6 11708.9 11368.4 11387.4 11690.0 12030.5 12560.1 13203.3 14395.0 16040.7 17591.8 18934.8 20258.9 21507.4 22755.8 23985.3 
25139.2 26066.1 26482.2 26406.6 26217.4 24987.9 24042.1 23285.4 22680.1 21412.8 18972.6 13789.7 6923.2 2894.1 2042.9 1570.0 1191.7 
794.5 397.2 0.0 
12465.6 12408.8 12219.7 11803.5 11481.9 11481.9 11803.5 12200.7 12768.2 13430.3 14584.1 16248.7 17875.5 19464.4 20921.0 22377.5 23928.6 25252.7 
26709.2 27787.4 28336.0 28430.6 28487.3 27900.9 26576.8 25422.9 24571.7 23247.6 20599.4 15094.9 8285.2 3537.3 2326.7 1759.2 1324.1 
889.0 472.9 0.0 
12465.6 12484.5 12352.1 12068.3 11803.5 11803.5 12144.0 12635.8 13184.4 13941.0 14943.5 16608.1 18613.2 20410.2 21904.6 23644.8 25290.5 27125.4 
28657.6 30038.4 30832.9 31192.3 31211.2 31192.3 30832.9 29697.9 28071.2 26236.3 23436.8 17932.2 10592.9 4691.1 2761.7 2061.8 1551.1 
1078.2 567.5 0.0 
12465.6 12446.6 12427.7 12314.2 12200.7 12219.7 12541.2 13108.7 13770.8 14527.4 15567.8 17062.1 19086.1 21488.4 23342.2 25158.1 27257.8 29225.0 
31041.0 32421.8 33556.8 34464.7 34597.1 35221.4 35732.1 35524.0 34729.5 33083.9 29735.8 23871.8 16002.8 8114.9 3858.8 2591.5 
1853.8 1191.7 605.3 0.0 
12465.6 12503.4 12579.1 12692.6 12749.3 12881.7 13165.4 13732.9 14489.6 15473.2 16702.7 18121.4 19899.5 22358.6 25082.5 27428.0 29565.5 31627.3 
33254.1 34502.6 35675.3 36753.5 37037.3 38096.6 39590.9 40631.3 40782.6 40101.7 38172.2 32989.3 23947.5 14168.0 6507.1 3329.2 
2232.1 1343.0 624.2 0.0 
12465.6 12541.2 12749.3 13052.0 13316.8 13657.3 14111.2 14697.6 15492.1 16702.7 18216.0 19861.7 21753.3 24155.6 26898.4 29868.2 32289.4 33972.9 
34937.6 35713.2 36318.5 36904.9 37169.7 37907.4 39099.1 39874.7 40026.0 38172.2 34635.0 29735.8 22774.7 14262.6 7415.0 3839.9 
2156.4 1343.0 548.6 0.0 
12465.6 12541.2 12825.0 13260.0 13751.8 14395.0 15094.9 15908.3 16873.0 18234.9 19880.6 21715.4 23871.8 26595.7 29679.0 33027.1 35353.8 
36772.5 37680.4 38058.7 38266.8 38493.8 38512.7 39080.2 38985.6 37869.6 35107.9 30927.5 26066.1 19729.3 12787.1 7377.2 4464.1 
3026.5 2232.1 1626.8 718.8 0.0 
12465.6 12616.9 12957.4 13468.1 14092.3 14924.6 15813.7 16929.7 18291.7 19937.3 21904.6 24155.6 26936.2 30454.6 34162.1 37377.8 39855.7 
41444.7 42541.8 43241.7 44017.2 44565.8 44641.5 44849.5 43714.6 40915.0 36810.3 31362.5 24723.0 17024.3 10328.1 6620.6 4445.2 
3177.9 2345.6 1702.4 813.4 0.0 
12465.6 12598.0 12957.4 13505.9 14186.9 15038.1 16021.7 17194.5 18575.4 20372.4 22434.2 24817.6 27900.9 31570.6 35505.1 39042.4 41501.4 
43279.5 44528.0 45341.4 46060.2 46306.1 46646.5 46419.6 45133.3 42087.8 36999.5 30738.3 23474.6 15908.3 9779.5 6355.7 4256.1 
2988.7 2232.1 1664.6 889.0 0.0 
12465.6 12598.0 12976.3 13505.9 14186.9 15000.3 16040.7 17251.3 18651.1 20448.1 22528.8 24836.5 27938.7 31324.7 35107.9 38172.2 40555.6 
41823.0 42541.8 42806.6 42749.9 42258.1 42182.4 41350.1 39250.4 35561.8 30643.7 24609.6 18537.6 12389.9 7944.7 5258.6 3745.3 
2705.0 1948.3 1532.2 718.8 0.0 
12465.6 12598.0 13014.1 13524.9 14168.0 15000.3 15927.2 17062.1 18424.1 19994.1 21791.1 23966.4 26368.7 29206.1 32346.1 35013.3 36659.0 
37283.2 37075.1 36375.2 35145.7 33575.7 33216.3 31494.9 28733.2 25404.0 21431.7 16740.5 12446.6 8587.8 6015.2 4520.9 3404.9 2478.0 
1778.1 1343.0 567.5 0.0 
12465.6 12616.9 12976.3 13468.1 14054.5 14792.2 15624.5 16570.3 17610.7 18802.4 20183.2 21639.8 23209.8 24969.0 27125.4 28752.1 29433.1 
29111.5 27863.1 25933.7 23871.8 21545.2 20939.9 19067.2 16608.1 13789.7 11160.4 8871.5 6961.0 5655.8 4785.7 4029.1 3253.5 2515.8 1872.7 
1399.8 643.1 0.0 
12465.6 12560.1 12825.0 13203.3 13638.3 14016.7 14376.1 14716.6 15076.0 15473.2 15889.3 16192.0 16400.1 16608.1 16797.3 16891.9 16702.7 16097.4 14811.1 
13203.3 11273.9 9495.8 9155.3 8077.1 7036.7 6242.2 5636.9 5164.0 4785.7 4445.2 4085.8 3669.7 3177.9 2723.9 2326.7 1872.7 870.1 0.0 
12465.6 12541.2 12711.5 12900.6 12995.2 13014.1 13033.0 12957.4 12862.8 12711.5 12654.7 12711.5 12806.0 12806.0 12787.1 12598.0 12219.7 11595.4 10706.4 
9590.3 8323.0 7093.5 6885.4 6147.7 5466.7 5012.7 4634.4 4350.7 4104.7 3877.8 3631.8 3329.2 2950.9 2515.8 2024.0 1494.4 699.9 0.0 
12465.6 12522.3 12579.1 12541.2 12333.2 12144.0 11898.1 11595.4 11463.0 11463.0 11500.9 11481.9 11368.4 11084.7 10744.2 10271.3 9703.8 9022.9 8266.2 
7471.8 6753.0 6128.7 6034.2 5561.3 5069.5 4710.1 4407.4 4104.7 3802.1 3423.8 3121.1 2742.8 2402.3 2005.1 1456.5 908.0 529.6 0.0 
12465.6 12427.7 12314.2 12030.5 11708.9 11330.6 11009.0 10914.5 10933.4 10914.5 10838.8 10668.6 10347.0 9893.0 9401.2 8833.7 8247.3 7660.9 7131.3 
6658.4 6166.6 5731.5 5674.8 5485.6 5258.6 4974.9 4672.2 4312.8 3934.5 3575.1 3272.4 2969.8 2629.3 2175.3 1551.1 1021.5 529.6 0.0 
12465.6 12427.7 12162.9 11746.8 11311.7 10895.5 10744.2 10782.0 10782.0 10668.6 10441.6 10044.3 9571.4 9022.9 8474.3 7963.6 7396.1 6923.2 6507.1 
5958.5 5826.1 5693.7 5655.8 5655.8 5599.1 5372.1 5031.6 4558.7 4218.2 4010.2 3915.6 3783.2 3518.4 2969.8 2042.9 1399.8 870.1 0.0 
12465.6 12333.2 11954.8 11406.3 10895.5 10574.0 10574.0 10630.7 10574.0 10384.8 9987.6 9457.9 8909.4 8304.1 7736.6 7225.9 6715.1 6204.4 5693.7 
5561.3 5504.5 5466.7 5466.7 5447.8 5372.1 5107.3 4577.6 4275.0 4142.6 4066.9 3915.6 3745.3 3442.7 2932.0 2213.2 1588.9 1116.0 0.0 
12465.6 12314.2 11898.1 11292.8 10706.4 10498.3 10574.0 10592.9 10479.4 10195.7 9684.9 9117.5 8436.5 7812.3 7225.9 6696.2 6185.5 5504.5 5239.7 
5145.1 5164.0 5201.9 5164.0 5069.5 4956.0 4539.8 4161.5 4010.2 3915.6 3839.9 3669.7 3499.4 3121.1 2534.7 1986.2 1551.1 1002.5 0.0 
12465.6 12333.2 11841.3 11198.2 10668.6 10479.4 10555.1 10611.8 10460.5 10120.0 9571.4 8928.3 8209.5 7547.4 6961.0 6412.5 5845.0 5220.8 4993.8 
4880.3 4956.0 4974.9 4956.0 4899.2 4653.3 4388.5 4048.0 3915.6 3858.8 3802.1 3726.4 3745.3 3140.0 2610.4 1872.7 1437.6 851.2 0.0 
12465.6 12276.4 11784.6 11160.4 10574.0 10384.8 10498.3 10536.1 10403.7 10044.3 9514.7 8890.5 8152.7 7509.6 6942.1 6393.6 5769.3 5164.0 4974.9 
4861.4 4918.1 4880.3 4880.3 4842.5 4558.7 4369.6 4010.2 3896.7 3839.9 3783.2 3688.6 3650.8 2969.8 2402.3 1910.5 1456.5 889.0 0.0 
